Motor operated valve, ICM 65-B
027X0378
This product has been discontinued.
Gross weight | 20.005 Kilogram |
Net weight | 16.813 Kilogram |
Volume | 0.777 Liter |
EAN | 5702424501402 |
Gross weight | 20.005 Kilogram |
Net weight | 16.813 Kilogram |
Volume | 0.777 Liter |
EAN | 5702424501402 |
Connection size [in] | 3 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 1200A 10m cables |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product name | Motor operated valve |
Quantity per packing format | 1 pc |
Type | ICM 65-B |
Connection size [in] | 3 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ICAD 1200A 10m cables |
Product description | Motor operated valve |
Product group | Regionally specified kits |
Product name | Motor operated valve |
Quantity per packing format | 1 pc |
Type | ICM 65-B |