Check Valves

Shows 23 product(s)

Check Valve, NRV 22s

Product name: Check Valve, Type: NRV 22s, Inlet size [in]: 7/8 IN, Inlet connection type: Solder, ODF, Outlet size [in]: 7/8 IN, Outlet connection type: Solder, ODF

Check Valve, NRV 28s

Product name: Check Valve, Type: NRV 28s, Inlet size [in]: 1 1/8 IN, Inlet connection type: Solder, ODF, Outlet size [in]: 1 1/8 IN, Outlet connection type: Solder, ODF

Check Valve, NRV 35s

Product name: Check Valve, Type: NRV 35s, Inlet size [in]: 1 3/8 IN, Inlet connection type: Solder, ODF, Outlet size [in]: 1 3/8 IN, Outlet connection type: Solder, ODF

Check Valve, NRV 28s

Product name: Check Valve, Type: NRV 28s, Inlet size [in]: 1 1/8 IN, Inlet connection type: Solder, ODF, Outlet size [in]: 1 1/8 IN, Outlet connection type: Solder, ODM

Check Valve, NRV 35s

Product name: Check Valve, Type: NRV 35s, Inlet size [in]: 1 3/8 IN, Inlet connection type: Solder, ODF, Outlet size [in]: 1 3/8 IN, Outlet connection type: Solder, ODM

View: