Hermetic filter drier, DML, Copper
023Z8249
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.155 Kg |
Net weight | 0.15 Kg |
Volume | 0.422 Liter |
EAN | 5702428522823 |
Gross weight | 0.155 Kg |
Net weight | 0.15 Kg |
Volume | 0.422 Liter |
EAN | 5702428522823 |
Acid capacity [g] | 0.13 g |
Acid capacity [oz] | 0.005 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection notes | 2 Inlets |
Core | Solid core |
Core Size code | 1.5 cu.in |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 60 R290: 60 R32: 51 R404A: 62 R407C: 58 R410A: 54 R507: 65 |
Drying Cap[Drops of Water]52°C |
R134a: 55 R290: 50 R32: 46 R404A: 59 R407C: 54 R410A: 48 R507: 59 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet 2 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
DELTA P=1PSI tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 3/16 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Refrigerants |
R113 R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R448A R449A R449B R452A R455A R507A R513A R1233zd(E) R407H R454A R463A R515B R516A R454C |
Serviceable | No |
Shell volume [foz US] | 1.61 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 40 cm² |
Solid core surface [in2] | 6.12 in² |
Solid core volume [cm3] | 13 cm³ |
Solid core volume [in3] | 0.82 in³ |
Temperature range [°C] [Max] | 70 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 160 °F |
Temperature range [°F] [Min] | -40 °F |
Type | DML |
Type designation | DML 1.52X2/1.5S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R113 R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R448A R449A R449B R452A R507A R513A |
Acid capacity [g] | 0.13 g |
Acid capacity [oz] | 0.005 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Connection notes | 2 Inlets |
Core | Solid core |
Core Size code | 1.5 cu.in |
Core type | Solid core |
Drying Cap[Drops of Water]24°C |
R134a: 60 R290: 60 R32: 51 R404A: 62 R407C: 58 R410A: 54 R507: 65 |
Drying Cap[Drops of Water]52°C |
R134a: 55 R290: 50 R32: 46 R404A: 59 R407C: 54 R410A: 48 R507: 59 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet 2 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
DELTA P=1PSI tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A |
Outlet 1 connection size [in] | 3/16 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Refrigerants |
R113 R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R448A R449A R449B R452A R455A R507A R513A R1233zd(E) R407H R454A R463A R515B R516A R454C |
Serviceable | No |
Shell volume [foz US] | 1.61 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 40 cm² |
Solid core surface [in2] | 6.12 in² |
Solid core volume [cm3] | 13 cm³ |
Solid core volume [in3] | 0.82 in³ |
Temperature range [°C] [Max] | 70 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 160 °F |
Temperature range [°F] [Min] | -40 °F |
Type | DML |
Type designation | DML 1.52X2/1.5S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R113 R125 R134a R22 R23 R404A R407A R407C R407F R410A R422B R422D R448A R449A R449B R452A R507A R513A |