OP-MCHC0060RC0001B
114N1424
Segment usage: Medium Back Pressure, Refrigerants: R448A, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R448A, Compressor power supply [V]: 115/1/60
Gross weight | 24.84 Kg |
Net weight | 24.84 Kg |
Gross weight | 24.84 Kg |
Net weight | 24.84 Kg |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | MX18TE |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Connection type | Solder |
Description | OP-MCHC0060RC0001B |
Electrical code | B |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.8 A |
Fan power consumption @ 60Hz [W] | 73 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCHC0060RC0001B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Packing format | Multi pack |
Packing quantity | 12 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants | R448A |
Segment usage | Medium Back Pressure |
Suction connection diameter [mm] | 9.52 mm |
Suction connection size [in] | 3/8 in |
Type | Optyma™ WA |
UK RoHS compliance | Out of scope |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | MX18TE |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Connection type | Solder |
Description | OP-MCHC0060RC0001B |
Electrical code | B |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.8 A |
Fan power consumption @ 60Hz [W] | 73 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCHC0060RC0001B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Packing format | Multi pack |
Packing quantity | 12 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants | R448A |
Segment usage | Medium Back Pressure |
Suction connection diameter [mm] | 9.52 mm |
Suction connection size [in] | 3/8 in |
Type | Optyma™ WA |
UK RoHS compliance | Out of scope |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |