Optyma™ Slim, OP-HNUM0400UWG000N
Optyma™ Slim, OP-HNUM0400UWG000N

114N3468

Type designation: Condensing Units, Type: Optyma™ Slim, Model number: OP-HNUM0400UWG000N, Refrigerant: R134a; R404A; R507A, Segment usage: Medium Back Pressure, No. of phases (compressor): 1

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 136 kg
Net weight 123 kg

 

Air flow @ 60Hz [m³/h] 6300 m³/h
Applications MBP
Approval C UL US LISTED
Approval standard UL CSA
AWEF application Outdoor
AWEF displayed Yes
Brand Optyma
Compressor Code no MRD510BX01
Compressor LRA [A] 150 A
Compressor model MLZ030T1LC9
Compressor power supply [V/Ph/Hz] 230/1/60
Compressor RLA [A] 27 A
Compressor type designation MLZ030T1LC9
Condenser type J8
Description OP-HNUM0400UWG000N
Design Pressure High [psi] 331 psi
Design Pressure Low [psi] 174 psi
Electrical code N
Fan blade size [mm] 450 mm
Fan Current (Condenser) [A] 1.97 A
Fan current @ 60Hz [A] 1.97 A
Fan power consumption @ 60Hz [W] 450 W
Fan power supply [V/Ph/Hz] 230/1/60
Fan Volt 60Hz Max (Cond.) [V] 230 V
Fuse size Max 80
Max Current Ampacity [A] 35.9 A
Model no. HNUM0400UWG000N
Model number OP-HNUM0400UWG000N
No. of phases (compressor) 1
No. of phases (fan) 1
Number of Fan 1
Number of fans 1
Phases of Compressor 1
Phases of Fan 1
Product description Condensing Unit
Quantity per packing format 1 pc
Refrigerant R134a
R404A
R507A
Segment usage Medium Back Pressure
Technology Scroll
Type Optyma™ Slim
Type designation Condensing Units
Version WG
Volt 60Hz Nom Max [V] 230 V
Volt 60Hz Nom Min [V] 208 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality