Reciprocating compressor, TL3G

102G4352

This product has been discontinued.

Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60

Product details

Gross weight 7.3 Kg
Net weight 6.8 Kg
EAN 5702424681074

 

Applications HBP
LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 15.8
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 15.8
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 220/1/50 220/1/60
Configuration code Single
Cut in current HST [A] 4.9 A
Cut in current HST alt [A] 4.9 A
Cut in current LST [A] 8.3 A
Cut in current LST alt [A] 8 A
Description TL3G
Discharge connection angle [°] 28 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 5 mm
Discharge connection material Copper
Economizer No
Family TL
Free gas volume [cm3] 1500 cm³
Frequency [Hz] 50/60
Height from baseplate [mm] 159 mm
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 254 V
High value of voltage range at 60Hz [V] 254 V
In scope of WEEE and contain batteries No
Length [mm] 222 mm
Liquid injection No
Low value of nominal voltage at 50Hz [V] 208 V
Low value of nominal voltage at 60Hz [V] 220 V
Low value of voltage range at 50Hz [V] 187 V
Low value of voltage range at 60Hz [V] 198 V
LRA HST 60Hz [A] 4.8 A
LRA HST [A] 4.8 A
LRA HST alt [A] 4.9 A
LRA LST [A] 3.4 A
LRA LST alt [A] 3.5 A
Main winding resistance for single-phase compressors [Ohm] 24.6
Main winding resistance for single-phase compressors alt [ohm] 24.3
Model number TL3G
Motor type CSIR
RSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil quantity [cm3] 280 cm³
Oil type POE
Packing format Industrial pack
Packing quantity 125
Phase 1
Process connection angle [°] 32 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.5 mm
Process connection material Copper
Product group Hermetic compressors
Product Name Description Reciprocating compressor TL
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 0.4 kg
Refrigerants R134a
RLA 0.80 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration HT
Refrigeration LT
Refrigeration MT
Start capacitor capacitance 60 µF
Suction connection angle [°] 30 °
Suction connection diameter [mm] 6.5 mm
Suction connection material Copper
Swept volume [cm3] 3.13 cm³
Technology Reciprocating
Total height [mm] 163 mm
Type TL3
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 240 V
Width [mm] 157 mm
Winding temperature short term [°F] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality