Reciprocating compressor, SC10CL
104L1503
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Gross weight | 12.75 Kg |
Net weight | 12.75 Kg |
Volume | 12.31 Liter |
EAN | 5702428586542 |
Gross weight | 12.75 Kg |
Net weight | 12.75 Kg |
Volume | 12.31 Liter |
EAN | 5702428586542 |
Application energy level | Universal LBP/MBP |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.2 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 4.2 |
Base plate type | Universal |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 39.7 A |
Description | SC10CL |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection height [mm] | 100 mm |
Discharge connection material | Copper |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1510 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 203 mm |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 103 V |
LRA HST 60Hz [A] | 39.7 A |
LRA HST [A] | 39.7 A |
Main winding resistance for single-phase compressors [Ohm] | 1 |
Model number | SC10CL |
Motor type | CSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 550 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 80 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection height [mm] | 183 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor SC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.3 kg |
Refrigerants | R404A |
RLA | 7.60 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 8.2 mm |
Suction connection height [mm] | 183 mm |
Suction connection material | Copper |
Swept volume [cm3] | 10.29 cm³ |
Technology | Reciprocating |
Total height [mm] | 209 mm |
Type | SC10 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 151 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Application energy level | Universal LBP/MBP |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.2 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 4.2 |
Base plate type | Universal |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 39.7 A |
Description | SC10CL |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection height [mm] | 100 mm |
Discharge connection material | Copper |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1510 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 203 mm |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 103 V |
LRA HST 60Hz [A] | 39.7 A |
LRA HST [A] | 39.7 A |
Main winding resistance for single-phase compressors [Ohm] | 1 |
Model number | SC10CL |
Motor type | CSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 550 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 80 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection height [mm] | 183 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor SC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.3 kg |
Refrigerants | R404A |
RLA | 7.60 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 8.2 mm |
Suction connection height [mm] | 183 mm |
Suction connection material | Copper |
Swept volume [cm3] | 10.29 cm³ |
Technology | Reciprocating |
Total height [mm] | 209 mm |
Type | SC10 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 151 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Proposition 65 |
|
Proposition 65 |
|