Scroll compressor, HRP040T4LP6

120U1016

This product is not available in this store. Please contact your local Customer Service Center.

Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V/Ph/Hz]: 380-415/3/50 460/3/60

Product details

Gross weight 34.33 Kg
Net weight 30.33 Kg
Volume 44.604 Liter
EAN 5702428207690

 

Approval standard CE
UL
Brand technique Scroll compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Description HRP040T4
Diameter [mm] 165 mm
Discharge connection height [mm] 379 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XC6301B-2
Economizer No
Family HRP
Fitting standard ODF
Gauge port HP None
Gauge port LP None
Gaz equalization none
Glass mounting none
High side max pressure (Ps) 31.1 bar
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
Length [mm] 239 mm
Low side max pressure (Ps) 26.2 bar
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
LRA 45 A
MCC 11.5 A
Model number HRP040T4LP6
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Nominal cooling capacity 60 kBTU/h 37.54 kBtu/h
Nominal cooling capacity at 50Hz 8.2 kW
Nominal cooling capacity at 60Hz 11 kW
Nominal heating capacity at 50Hz 5.3 kW
Oil charge [L] 1.06 L
Oil equalization none
Oil reference 320HV
Oil type PVE
Packing format Single pack/pallet
Packing quantity 16
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description HRP
Refrigerant charge [kg] [Max] 3.63 kg
Refrigerants R407C
Relief valve Yes
RLA 7.4 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 250 mm
Suction connection material -
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 54.4 cm³
Technology Scroll
Total height [mm] 413 mm
Type HRP040
Viscosity [cP] 68 cP
Width [mm] 239 mm
Winding resistance 1-2 [Ohm] 4.66
Winding resistance 1-3 [Ohm] 4.66
Winding resistance 2-3 [Ohm] 3.42

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality