Scroll compressor, HRM038U1LP6
121L0928
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/1/60, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/1/60, Packing format: Industrial pack
Gross weight | 33.32 Kg |
Net weight | 30.95 Kg |
Volume | 0.06 Cubic.mtr |
EAN | 5702424062361 |
Gross weight | 33.32 Kg |
Net weight | 30.95 Kg |
Volume | 0.06 Cubic.mtr |
EAN | 5702424062361 |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.48 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 55 µF |
Capacity of capacitor B | 88-108 µF |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 208-230/1/60 |
Configuration code | Single |
Connection type | Brazed |
Description | HRM038U1 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | HRM |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | none |
Glass mounting | none |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA | 105 A |
Main winding resistance for single-phase compressors [Ohm] | 0.55 |
Max pressure (PS) - high side | 31.1 bar |
Max pressure (PS) - low side | 26.2 bar |
MCC | 30 A |
Model number | HRM038U1LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | none |
Oil reference | 160ABM |
Oil type | Alkylbenzene |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | HRM |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R22 |
Relay model | 3ARR3*3L* |
RLA | 19.2 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 51.62 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HRM038 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 239 mm |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.48 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 55 µF |
Capacity of capacitor B | 88-108 µF |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 208-230/1/60 |
Configuration code | Single |
Connection type | Brazed |
Description | HRM038U1 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | HRM |
Fitting standard | ODF |
Frequency [Hz] | 60 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | none |
Glass mounting | none |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA | 105 A |
Main winding resistance for single-phase compressors [Ohm] | 0.55 |
Max pressure (PS) - high side | 31.1 bar |
Max pressure (PS) - low side | 26.2 bar |
MCC | 30 A |
Model number | HRM038U1LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | none |
Oil reference | 160ABM |
Oil type | Alkylbenzene |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | HRM |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R22 |
Relay model | 3ARR3*3L* |
RLA | 19.2 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 51.62 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HRM038 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 239 mm |