Scroll compressor, HRH051U5LP6

120U1323

This product has been discontinued.
We have a replacement.

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack

Product details

Gross weight 43.08 Kg
Net weight 40.42 Kg
Volume 47.533 Liter
EAN 5702428205368

 

Approval CE
UL
UKCA
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 1.02
Brand technique Scroll compressor
Capacity control Fixed speed
Capacity of capacitor A 55 µF
Capacity of capacitor B 88-108 µF
China RoHS compliance Out of scope
Colour Black
Compressor power supply [V] 220-240/1/50
Configuration code Single
Connection type Brazed
Description HRH051U5
Diameter [mm] 184 mm
Discharge connection height [mm] 422 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XR6002B-2
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family HRH
Fitting standard ODF
Frequency [Hz] 50
Gauge port HP None
Gauge port LP None
Gaz equalization none
Glass mounting none
High value of nominal voltage at 50Hz [V] 230 V
High value of voltage range at 50Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP22
Length [mm] 239 mm
Low value of nominal voltage at 50Hz [V] 230 V
Low value of voltage range at 50Hz [V] 207 V
LRA 130 A
Main winding resistance for single-phase compressors [Ohm] 0.39
Max pressure (PS) - high side 46.1 bar
Max pressure (PS) - low side 31.1 bar
MCC 38 A
Model number HRH051U5LP6
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 220-240/1/50
Oil charge [L] 1.57 L
Oil drain none
Oil equalization none
Oil reference 320HV
Oil type PVE
Packing format Industrial pack
Packing quantity 16
Phase 1
Power connections Spade
Product group Hermetic compressors
Product Name Description HRH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 5.44 kg
Refrigerants R410A
Relay model 3ARR3*25AS*
RLA 24.3 A
Rotational speed at 50Hz [rpm] 2900 rpm
SCIP dossier no. 22cfab5a-a26e-446d-9517-3ee5f4753699
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 280 mm
Suction connection material -
Suction connection pipe size [in] 7/8 in
Suction connection size [in] 7/8 in
Swept volume [cm3] 49.32 cm³
Technology Scroll
Total height [mm] 455 mm
Type HRH051
UK RoHS compliance Out of scope
Viscosity [cP] 68 cP
Voltage of capacitor A [V] 440 V
Voltage of capacitor B [V] 330 V
Width [mm] 239 mm

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality