Scroll compressor, HRP047T2LP6

120U1126

This product has been discontinued.
We have a replacement.

Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Single pack/pallet

Product details

Gross weight 34.01 Kg
Net weight 30.95 Kg
EAN 5702428206815

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Black
Compressor power supply [V] 200-220/3/50 208-230/3/60
Configuration code Single
Connection type Brazed
Description HRP047T2
Diameter [mm] 165 mm
Discharge connection height [mm] 405 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XC6301B-3
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family HRP
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Gaz equalization none
Glass mounting none
High value of nominal voltage at 50Hz [V] 220 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 242 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP22
Length [mm] 239 mm
Low value of nominal voltage at 50Hz [V] 200 V
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 50Hz [V] 180 V
Low value of voltage range at 60Hz [V] 187 V
LRA 110 A
Max pressure (PS) - high side 31.1 bar
Max pressure (PS) - low side 26.2 bar
MCC 25 A
Model number HRP047T2LP6
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 200-230/3/50 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.33 L
Oil equalization none
Oil reference 320HV
Oil type PVE
Packing format Single pack/pallet
Packing quantity 16
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description HRP
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 3.63 kg
Refrigerants R407C
RLA 16 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. 22cfab5a-a26e-446d-9517-3ee5f4753699
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 275 mm
Suction connection material -
Suction connection pipe size [in] 7/8 in
Suction connection size [in] 7/8 in
Swept volume [cm3] 64.07 cm³
Technology Scroll
Total height [mm] 439 mm
Type HRP047
UK RoHS compliance Out of scope
Viscosity [cP] 68 cP
Width [mm] 239 mm
Winding resistance 1-2 [Ohm] 0.98
Winding resistance 1-3 [Ohm] 0.73
Winding resistance 2-3 [Ohm] 0.98

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality