132L2309
VACON0020-3L-0004-4-X-R02+SEBK
VACON® 20 X
3,3 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, Text Keypad
C4 System Component, Frame 02 X
Other options according to Model code
Gain the benefits of extended flexibility wherever a decentralized drive
solution plays a vital role. Industry-specific fieldbus support and
dedicated hardware variants offer great flexibility in any kind of
material handling applications. Customizable application software
including built-in support for IEC 61131-1 PLC programming makes it the
perfect match for machine builders.
In decentralized solutions space is always at a premium. With its robust
and compact design, the VACON® 20 X enables straightforward and easy
integration into new and existing machinery concepts and eliminates the
need for long shielded motor cable, EMC countermeasures and output
filters.