ABN-FBH, Adapter for ABN Actuator VA78 - Danfoss RA valve connection
VA780000
Adapter for ABN Actuator VA78 - Danfoss RA valve connection
Adapter for ABN Actuator VA78 - Danfoss RA valve connection
Gross weight | 0.34 Kilogram |
Net weight | 0.34 Kilogram |
Gross weight | 0.34 Kilogram |
Net weight | 0.34 Kilogram |
Actuator type | ABN |
Brand | Danfoss (RA) |
Connection size | 23 mm |
Connection types | High version |
Description | Adapter for ABN Actuator VA78 - Danfoss RA valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA78 |
Type | Accessories |
Actuator type | ABN |
Brand | Danfoss (RA) |
Connection size | 23 mm |
Connection types | High version |
Description | Adapter for ABN Actuator VA78 - Danfoss RA valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA78 |
Type | Accessories |
Proposition 65 |
|
Proposition 65 |
|