ABN-FBH, Adapter for ABN Actuator VA64 - Pettinaroli (M28x1.5) valve connection
VA640000
Adapter for ABN Actuator VA64 - Pettinaroli (M28x1.5) valve connection
Adapter for ABN Actuator VA64 - Pettinaroli (M28x1.5) valve connection
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Actuator type | ABN |
Brand | Pettinaroli (brass manifold) |
Connection size | M 28 x 1.5 |
Connection types | Flat version |
Description | Adapter for ABN Actuator VA64 - Pettinaroli (M28x1.5) valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA64 |
Type | Accessories |
Actuator type | ABN |
Brand | Pettinaroli (brass manifold) |
Connection size | M 28 x 1.5 |
Connection types | Flat version |
Description | Adapter for ABN Actuator VA64 - Pettinaroli (M28x1.5) valve connection |
Heating control type | Adapter |
Product group | ABN-FBH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Set accessories | VA64 |
Type | Accessories |
Proposition 65 |
|
Proposition 65 |
|