Thermostats, PX Controls, Sensor type: Outdoor, 16 A
ETO2-4550
Display type: No display, Application: Roof frost protection
Display type: No display, Application: Roof frost protection
Gross weight | 0.62 Kilogram |
Net weight | 0.62 Kilogram |
EAN | 5703502660257 |
Gross weight | 0.62 Kilogram |
Net weight | 0.62 Kilogram |
EAN | 5703502660257 |
Application | Roof frost protection |
Description | SNOW MELTING CONTROLLER |
Display (Yes/No) | No |
Display type | No display |
In scope of WEEE and contain batteries | No |
Product description | PX Controls |
Product group | Thermostats |
Resistive load max [A] | 16 A |
Sensor type | Outdoor |
Type | PX thermostat |
UL evaluated | Out of scope |
Application | Roof frost protection |
Description | SNOW MELTING CONTROLLER |
Display (Yes/No) | No |
Display type | No display |
In scope of WEEE and contain batteries | No |
Product description | PX Controls |
Product group | Thermostats |
Resistive load max [A] | 16 A |
Sensor type | Outdoor |
Type | PX thermostat |
UL evaluated | Out of scope |