Accessories, Thermostat accessories, Packing quantity: 1

19809099

Flexpipe FFTYL #8.5 2,5 m Black

Product details

Gross weight 0.05 Kilogram
Net weight 0.05 Kilogram
EAN 5703466078327

 

China RoHS compliance Out of scope
Contain batteries No
Description Flexpipe FFTYL #8.5 2,5 m Black
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Packing quantity 1
Product description Flexpipe FFTYL 8.5 2,5 m Black
Product group Accessories
Type Thermostat accessories
UL evaluated Out of scope
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality