FC-202N160T4E21H2XGC7XXSXXXXAXBXCXXXXDX

134F9717

Frequency converter
FC-202N160T4E21H2XGC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N160) 160 KW / 250 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D1H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N160T4E21H2XGC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 80 Kilogram
Net weight 75 Kilogram
EAN 5710107499892

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Typecode Part 1 FC-202N160T4E21H2XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 132 132
Power 110% (NO) [KW] 160 160
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 218 218
Continuous Current (NO) [A] 315 315
Intermittent Current (NO) [A] 346 346
Continuous Current (NO) [A] 302 302
Intermittent Current (NO) [A] 332 332
Continuous Current (HO) [A] 260 260
Intermittent Current (HO) [A] 390 390
Continuous Current (HO) [A] 240 240
Intermittent Current (HO) [A] 360 360
Calculated Gross Weight [kg] 0.09
Calculated Package Weight 0
Calculated Net Weight [kg] 0.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N160T4E21H2XGC
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01
DrivePro category EXCH Exchange Unit

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality