FC-302PK55T5E20H1XGXXXXSXXXXAXB2CXXXXDX

131H1955

Frequency converter
FC-302PK55T5E20H1XGXXXXSXXXXAXB2CXXXXDX

VLT® AutomationDrive FC-302
0.55 KW / 0.75 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, MCB-112 PTC Therm. Card
No C1 option, No D option
ATEX: II (2) G [Ex eb Gb] [Ex db Gb] / II (2) D [Ex tb Db]
Other options according to Model code

Model code: FC-302PK55T5E20H1XGXXXXSXXXXAXB2CXXXXDX
Re-configure

Product details

Gross weight 5.386 Kilogram
Net weight 4.54 Kilogram
EAN 5702427521964

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating PK55 0.55 KW / 0.75 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B2 MCB-112 PTC Therm. Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-302PK55T5E20H1XGX
Typecode Part 2 XXXSXXXXAXB2CXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.55 0.55
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 1.25 1.25
Power Loss HO [W] 42 42
Power Loss HO [W] 42 42
Continuous Current (HO) [A] 1.8 1.8
Intermittent Current (HO) [A] 2.88 2.88
Continuous Current (HO) [A] 1.6 1.6
Intermittent Current (HO) [A] 2.56 2.56
ATEX Marking 1 ATEX: II (2) G [Ex eb Gb] [Ex ATEX: II (2) G [Ex eb Gb] [Ex
ATEX Marking 2 db Gb] / II (2) D [Ex tb Db] db Gb] / II (2) D [Ex tb Db]
Calculated Gross Weight [kg] 5.386
Calculated Package Weight 0.846
Calculated Net Weight [kg] 4.54
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302PK55T5E20H1XGX
Modelcode02 XXXSXXXXAXB2CXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality