131F8058
Frequency Converter
FC-102P5K5T4E20H2XGXXXXSXXXXAGBXCXXXXDX
VLT® HVAC Drive FC-102
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
LonWorks MCA 108, No B Option
No C1 option, No D option
Other options according to Model Code
Danfoss VLT® HVAC Drive FC-102 Drive is dedicated toventilation, heating, and refrigeration applications. With a wide rangeof powerful standard and optional features, the Drive provides thelowest overall cost of ownership.