AHF-DA-251-400-50-20-A

130B1215

VLT® Advanced Harmonic Filter - AHF 010

The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.

Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 251A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X7-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 957mm
Width: 468mm
Depth: 451mm

Accessories:
IP21 / NEMA1 Kit for AHF3 X7 : 175U3281
IP21/NEMA1 Kit for AHF3 X7 with capacitor disconnect option:175U5909
Backplate for AHF X7/X8 : 130B3288

Product details

Gross weight 118 kg
Net weight 118 kg
Volume 0.691 l
EAN 5710107611669

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Product Series VLT® Harmonic Filter 10%

POWER OPTIONS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP

POWER OPTIONS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP

POWER OPTIONS FC 300 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality