AHF-DA-171-400-50-20-A

130B1213

VLT® Advanced Harmonic Filter - AHF 010

The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.

Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 171A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X6-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 764mm
Width: 418mm
Depth: 405mm

Accessories:
IP21 / NEMA1 Kit for AHF3 X6 : 175U3279
IP21/NEMA1 Kit for AHF3 X6 with capacitor disconnect option:175U5908
Backplate for AHF X5/X6 : 130B3287

Product details

Gross weight 81 kg
Net weight 81 kg
Volume 0.293 l
EAN 5710107611683

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Product Series VLT® Harmonic Filter 10%

POWER OPTIONS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

POWER OPTIONS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP

POWER OPTIONS FC 300 SERIES

Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality