Electrical component, Capacitor

119-7768

Start capacitor 320µF, 125V - NF,TF

Product details

Gross weight 0.81 Kilogram
Net weight 0.013 Kilogram
EAN 5702424535261

 

Approval CQC
Brand technique Condensing Units Accessories & Spare parts
Capacity of capacitor A 320 µF
Capacity of capacitor B 320 uF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Contain batteries No
Description Start capacitor 320µF, 125V - NF,TF
Family Electrical component
Product group Condensing Units Accessories & Spare parts
Product Name Description Electrical component
Type Capacitor
Voltage of capacitor B [V] 125 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality