Condensing Units Accessories & Spare parts, Compressor

119-2122

NF6.1FX.2

Product details

Gross weight 11.052 Kilogram
Net weight 10.419 Kilogram
Volume 17.507 Liter

 

Applications LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 3.1
Brand technique Condensing Units Accessories & Spare parts
Colour Black
Compressor power supply [V] 115/1/60
Contain batteries No
Cut in current HST [A] 22.2 A
Description NF6.1FX.2
Economizer No
Family Compressor
Free gas volume [cm3] 2360 cm³
Liquid injection No
LRA HST 60Hz [A] 22.2 A
Main winding resistance for single-phase compressors [Ohm] 2
Model number NF6.1FX.2
Motor type CSIR
Oil quantity [cm3] 270 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Product group Condensing Units Accessories & Spare parts
Product Name Description Compressor
Refrigerant charge [kg] [Max] 0.4 kg
Refrigerants R134a
RLA 3.70 A
Segment usage Refrigeration LT
Refrigeration MT
Start capacitor capacitance 280 µF
Swept volume [cm3] 6.13 cm³
Technology Reciprocating
Type NF
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality