Condensing Units Accessories & Spare parts, Compressor, TL4G
118U5417
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 115/1/50 115/1/60
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 115/1/50 115/1/60
Gross weight | 7.7 Kilogram |
Net weight | 7.6 Kilogram |
Volume | 38.313 Liter |
EAN | 5702424652005 |
Gross weight | 7.7 Kilogram |
Net weight | 7.6 Kilogram |
Volume | 38.313 Liter |
EAN | 5702424652005 |
Brand technique | Condensing Units Accessories & Spare parts |
Compressor power supply [V] | 115/1/50 115/1/60 |
Contain batteries | No |
Description | TL4G |
Family | Compressor |
Model number | TL4G |
Product group | Condensing Units Accessories & Spare parts |
Product Name Description | Compressor |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | bc8ba7ab-4bd8-46e5-9fc2-b8ccbc214733 |
SCIP dossier product name | OPTYMA SPARE-7 |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Type | TL |
Brand technique | Condensing Units Accessories & Spare parts |
Compressor power supply [V] | 115/1/50 115/1/60 |
Contain batteries | No |
Description | TL4G |
Family | Compressor |
Model number | TL4G |
Product group | Condensing Units Accessories & Spare parts |
Product Name Description | Compressor |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | bc8ba7ab-4bd8-46e5-9fc2-b8ccbc214733 |
SCIP dossier product name | OPTYMA SPARE-7 |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Type | TL |
Proposition 65 |
|
Proposition 65 |
|