Optyma™ Slim Pack, HPUS021D20Q
115F0667
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 220/3/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 220/3/60
Gross weight | 85 Kilogram |
Net weight | 75 Kilogram |
Volume | 0.42 Cubic meter |
Gross weight | 85 Kilogram |
Net weight | 75 Kilogram |
Volume | 0.42 Cubic meter |
Air flow @ 60Hz [m³/h] | 3600 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | MLZ021-2 |
Compressor power supply [V] | 220/3/60 |
Condenser type | C3 |
Contain batteries | No |
Description | HPUS021D20Q |
Electrical code | Q |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 0.96 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 60Hz [W] | 130 W |
Fan power output @ 60Hz [W] | 130 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
Low value of voltage range at 60Hz [V] | 200 V |
MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
Model number | HPUS021D20Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R448A R449A R452A R507A R513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Scroll |
Type | Optyma™ Slim Pack D20 |
Version | D20 |
Air flow @ 60Hz [m³/h] | 3600 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | MLZ021-2 |
Compressor power supply [V] | 220/3/60 |
Condenser type | C3 |
Contain batteries | No |
Description | HPUS021D20Q |
Electrical code | Q |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 0.96 A |
Fan diameter [mm] | 450 mm |
Fan power consumption @ 60Hz [W] | 130 W |
Fan power output @ 60Hz [W] | 130 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
Low value of voltage range at 60Hz [V] | 200 V |
MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
Model number | HPUS021D20Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A R448A R449A R452A R507A R513A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Technology | Scroll |
Type | Optyma™ Slim Pack D20 |
Version | D20 |
Proposition 65 |
|
Proposition 65 |
|