Optyma™, OP-UCGC0015RC120D
114N0070
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 24/DC
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 24/DC
Gross weight | 28.18 Kilogram |
Net weight | 28.18 Kilogram |
Volume | 25.442 Liter |
EAN | 5702428975834 |
Gross weight | 28.18 Kilogram |
Net weight | 28.18 Kilogram |
Volume | 25.442 Liter |
EAN | 5702428975834 |
Air flow @ 60Hz [m³/h] | 252 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | BD50F |
Compressor power supply [V] | 24/DC |
Description | OP-UCGC0015RC120D |
Electrical code | D |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 127 mm |
Fan current @ 60Hz [A] | 0.4 A |
Fan power consumption @ 60Hz [W] | 10 W |
Fan power supply [V/Ph/Hz] | 24/DC |
Frequency [Hz] | DC-12/24V |
High value of voltage range at DC [V] | 24 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range DC [V] | 12 V |
Model number | OP-UCGC0015RC120D |
No. of phases (fan) | 1 |
Number of fans | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ WA |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] [Max] | 24 V |
Voltage DC [V] [Min] | 12 V |
Air flow @ 60Hz [m³/h] | 252 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | BD50F |
Compressor power supply [V] | 24/DC |
Description | OP-UCGC0015RC120D |
Electrical code | D |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 127 mm |
Fan current @ 60Hz [A] | 0.4 A |
Fan power consumption @ 60Hz [W] | 10 W |
Fan power supply [V/Ph/Hz] | 24/DC |
Frequency [Hz] | DC-12/24V |
High value of voltage range at DC [V] | 24 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range DC [V] | 12 V |
Model number | OP-UCGC0015RC120D |
No. of phases (fan) | 1 |
Number of fans | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ WA |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] [Max] | 24 V |
Voltage DC [V] [Min] | 12 V |