Optyma™, OP-DL4CNXN1

114F0207

Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60

Product details

Gross weight 14 Kilogram
Net weight 14 Kilogram
Volume 54.6 Liter
EAN 5702428548540

 

Air flow @ 60Hz [m³/h] 480 m³/h
Applications MBP
Capacity control Fixed speed
China RoHS compliance Out of scope
Compressor model DLE4.8CN
Compressor power supply [V] 115/1/60
Connection type Solder
Contain batteries No
Description OP-DL4CNXN1
Electrical code N
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 200 mm
Fan current @ 60Hz [A] 0.2 A
Fan power consumption @ 60Hz [W] 14 W
Fan power output @ 60Hz [W] 9 W
Fan power supply [V/Ph/Hz] 220/1/60
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 115 V
High value of voltage range at 60Hz [V] 135 V
Liquid line connection [in] 1/4 in
Low value of nominal voltage at 60Hz [V] 115 V
Low value of voltage range at 60Hz [V] 95 V
Model number OP-DL4CNXN1
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Packing format Multi pack
Packing quantity 18
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Refrigerants R290
Segment usage Medium Back Pressure
Suction connection diameter [mm] 7.94 mm
Suction connection size [in] 5/16 in
Type Optyma™ WA
UK RoHS compliance Out of scope
Version WA
Voltage 60Hz [V] 187 V
Voltage 60Hz [V] [Max] 230 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality