Micro Plate heat exchanger, MPHE C129L-EZD-B, Number of plates: 150
111B7896
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 55.35 Kilogram |
Net weight | 55.2 Kilogram |
Volume | 154.008 Liter |
EAN | 5715162953099 |
Gross weight | 55.35 Kilogram |
Net weight | 55.2 Kilogram |
Volume | 154.008 Liter |
EAN | 5715162953099 |
Application | Chiller |
Approval |
AS CRN EAC PED UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment |
Lift Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K2.5 |
H1 conn. type | Victaulic connection |
H2 conn. size | K2.5 |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model No. | 129 |
Number of plates | 150 |
Packing format | Single pack |
PED category | III |
Plate material no. | AISI 316L |
Plate pattern | ZD-B |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | H1"1/8J |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1"5/8H |
Q4 conn. type | Solder connection |
Q5 conn. size range | H1"1/8J |
Q5 conn. type | Solder connection |
Q6 conn. size range | H1"5/8H |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze R134a R22 R245fa R404A R407C R444B R448A |
Type | MPHE C129L-EZD-B |
Type designation | C129L-EZD-B |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Application | Chiller |
Approval |
AS CRN EAC PED UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment |
Lift Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K2.5 |
H1 conn. type | Victaulic connection |
H2 conn. size | K2.5 |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model No. | 129 |
Number of plates | 150 |
Packing format | Single pack |
PED category | III |
Plate material no. | AISI 316L |
Plate pattern | ZD-B |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | H1"1/8J |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1"5/8H |
Q4 conn. type | Solder connection |
Q5 conn. size range | H1"1/8J |
Q5 conn. type | Solder connection |
Q6 conn. size range | H1"5/8H |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze R134a R22 R245fa R404A R407C R444B R448A |
Type | MPHE C129L-EZD-B |
Type designation | C129L-EZD-B |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Proposition 65 |
|
Proposition 65 |
|