Micro Plate heat exchanger, MPHE C17L-EZ, Number of plates: 42

111B7871

This product is not available in this store. Please contact your local Customer Service Center.

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 1.94 Kilogram
Net weight 1.79 Kilogram
Volume 6.93 Liter
EAN 5715162938492

 

Application Chiller
Approval AS
CRN
EAC
UA
UL
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note Null
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 711 psi
Max. Working Pressure [bar] 49 bar
Model No. 17
Number of plates 42
Packing format Single pack
PED category Art. 4, par. 3
Plate material no. AISI 316L
Plate pattern Z
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range H1/2R
Q1 conn. type Solder connection
Q2 conn. size range H1/2R
Q2 conn. type Solder connection
Q3 conn. size range H1/2R
Q3 conn. type Solder connection
Q4 conn. size range H1/2R
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R1234ze
R134a
R22
R245fa
R404A
R407C
R444B
R448A
Type MPHE C17L-EZ
Type designation C17L-EZ
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality