Micro Plate heat exchanger, MPHE C117L-EZD, Number of plates: 138
111B2222
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 54.1 Kilogram |
Net weight | 43.4 Kilogram |
Volume | 112.23 Liter |
EAN | 5702424243432 |
Gross weight | 54.1 Kilogram |
Net weight | 43.4 Kilogram |
Volume | 112.23 Liter |
EAN | 5702424243432 |
Application | Chiller |
Approval |
AS CRN EAC KRAIA PED RoHS UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | 60.3 mm |
H1 conn. type | Solder connection |
H2 conn. size | 60.3 mm |
H2 conn. type | Solder connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 117 |
Number of plates | 138 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | Z |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | NPT1/2 |
Q1 conn. type | NPT Internal thread connection |
Q2 conn. size range | NPT1/2 |
Q2 conn. type | NPT Internal thread connection |
Q3 conn. size range | 1"1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1"5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | 1"1/8 in |
Q5 conn. type | Solder connection |
Q6 conn. size range | 1"5/8 in |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R290 R404A R407C R410A R444B R448A R449A R450A R452B R454B R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE C117L-EZD |
Type designation | C117L-EZD |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Application | Chiller |
Approval |
AS CRN EAC KRAIA PED RoHS UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | 60.3 mm |
H1 conn. type | Solder connection |
H2 conn. size | 60.3 mm |
H2 conn. type | Solder connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 117 |
Number of plates | 138 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | Z |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | NPT1/2 |
Q1 conn. type | NPT Internal thread connection |
Q2 conn. size range | NPT1/2 |
Q2 conn. type | NPT Internal thread connection |
Q3 conn. size range | 1"1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1"5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | 1"1/8 in |
Q5 conn. type | Solder connection |
Q6 conn. size range | 1"5/8 in |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R134a R22 R245fa R290 R404A R407C R410A R444B R448A R449A R450A R452B R454B R454C R455A R507A R513A R515B R1234ze R454A |
Type | MPHE C117L-EZD |
Type designation | C117L-EZD |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Proposition 65 |
|
Proposition 65 |
|