Sight glass, LLE

1100C-R

Product Type: LLE

Product details

Gross weight 0.9 Kilogram
Net weight 0.9 Kilogram
EAN 5702428368308

 

Body material Steel
Connection type Square end
Contain batteries No
Insertion length [in] 2 in
Lens Reflex
Packing format Single pack
Product group Regionally specified kits
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances No
Type LLE

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality