Inclination position sensor, DST X730, 10 °, Single, 4 - 20 mA
098G3507
Electrical connection: M12 x 1, Specification key: MVS010000HA30 0033X00
Electrical connection: M12 x 1, Specification key: MVS010000HA30 0033X00
Gross weight | 0.307 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.945 Liter |
EAN | 5715162525388 |
Gross weight | 0.307 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.945 Liter |
EAN | 5715162525388 |
Accessories | NO |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 10 ° |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
Specification key | MVS010000HA30 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X730 |
Accessories | NO |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 10 ° |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
Specification key | MVS010000HA30 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X730 |