Inclination position sensor, DST X720, 360 °, Single, 0.5 - 4.5 V

098G3013

Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HA0 0033X00

Product details

Gross weight 0.29 Kilogram
Net weight 0.2 Kilogram
Volume 0.945 Liter
EAN 5715162220061

 

Accessories NO
Approval CE
Axis type Single
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Single
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Measuring range 1 [°] 360 °
Output signal 0.5 - 4.5 V
Packing format Multi pack
Product group Sensors
Product Name Description Inclination position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 26cd0945-18dc-4106-9b67-baa796b3dc88
SCIP dossier product name GIG
Specification key MVS360000HA0 0033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X720

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality