Inclination position sensor, DST X710, 45 °, CANopen
098G2528
Electrical connection: Cable, Axis type: Dual, Specification key: X710-FO045000HC11 0033X01
Electrical connection: Cable, Axis type: Dual, Specification key: X710-FO045000HC11 0033X01
Gross weight | 0.1 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.699 Liter |
EAN | 5715162717783 |
Gross weight | 0.1 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.699 Liter |
EAN | 5715162717783 |
Accessories | NO |
Axis type | Dual |
Cable length [m] | 0.1 m |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 45 ° |
Output signal | CANopen |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
Specification key | X710-FO045000HC11 0033X01 |
Supply voltage [V] DC | 36 V |
Type | DST X710 |
Accessories | NO |
Axis type | Dual |
Cable length [m] | 0.1 m |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 45 ° |
Output signal | CANopen |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
Specification key | X710-FO045000HC11 0033X01 |
Supply voltage [V] DC | 36 V |
Type | DST X710 |