Inclination position sensor, DST X710, 10 °, 0.5 - 4.5 V

098G2518

Electrical connection: M12 x 1, Axis type: Single, Specification key: FV010000HA11 0033X02

Product details

Gross weight 0.108 Kilogram
Net weight 0.046 Kilogram
Volume 0.778 Liter
EAN 5714279003451

 

Approval CE
Axis type Single
Cable length [m] 0.2 m
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Electrical conn. comments Overprinted
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Measuring range 1 [°] 10 °
Output signal 0.5 - 4.5 V
Packing format Multi pack
Product group Sensors
Product Name Description Inclination position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 51398af9-5779-4efb-84eb-6744fc3c0ad7
SCIP dossier product name GIB
Specification key FV010000HA11 0033X02
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X710

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality