Rotary position sensor, DST X520, 180 °, Single, SAE J1939
098G1585
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW, Specification key: AS180000HC22000 0033C00
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW, Specification key: AS180000HC22000 0033C00
Gross weight | 0.062 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162866306 |
Gross weight | 0.062 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162866306 |
Accessories | PKIT 418 MAGNET |
Angle/Channel 1 [°] | 180 ° |
Circuit type | Single |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Output signal | SAE J1939 |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
Rotational direction | CCW |
Specification key | AS180000HC22000 0033C00 |
Supply voltage [V] DC | 36 V |
Type | DST X520 |
Accessories | PKIT 418 MAGNET |
Angle/Channel 1 [°] | 180 ° |
Circuit type | Single |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Output signal | SAE J1939 |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
Rotational direction | CCW |
Specification key | AS180000HC22000 0033C00 |
Supply voltage [V] DC | 36 V |
Type | DST X520 |