Rotary position sensor, DST X520, 180 °, Single, Ratio metric

098G1504

Supply voltage [V] DC: 5, Electrical connection: Cable, Rotational direction: CCW + CW, Specification key: DST X520-FR180180LA140L033A20

Product details

Gross weight 0.201 Kilogram
Net weight 0.036 Kilogram
Volume 0.695 Liter
EAN 5702428656245

 

Accessories A
Angle/Channel 1 [°] 180 °
Angle/Channel 2 [°] 180 °
Approval CE
Cable length [m] 2 m
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Contain batteries No
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Output signal Ratio metric
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CCW + CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key DST X520-FR180180LA140L033A20
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
Type DST X520

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality