BOCK, Connector, Soldered bush
097B04367
Compressors Accessories, Soldered bush ø28, Legacy BOCK ID: 04367
Compressors Accessories, Soldered bush ø28, Legacy BOCK ID: 04367
Gross weight | 129 Gram |
Net weight | 129 Gram |
EAN | 5715162593158 |
Gross weight | 129 Gram |
Net weight | 129 Gram |
EAN | 5715162593158 |
Brand | BOCK |
Connection size [in] | 1 1/8 in |
Connection size [mm] | 28 mm |
Connection type | Soldering |
Description | Soldered bush ø28 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 04367 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Soldered bush |
Brand | BOCK |
Connection size [in] | 1 1/8 in |
Connection size [mm] | 28 mm |
Connection type | Soldering |
Description | Soldered bush ø28 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 04367 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Soldered bush |