+ output |
Pin 4 |
+ supply |
Pin 2 |
- common |
Pin 1 |
Ambient temperature range [°C] [max] |
125 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
257 °F |
Ambient temperature range [°F] [min] |
-40 °F |
Approval |
CE |
Burst pressure [bar] |
800 bar |
CE evaluated |
Yes |
Compensated temp. range [°C] [max] |
125 °C |
Compensated temp. range [°C] [min] |
-40 °C |
Compensated temp. range [°F] [max] |
257 °F |
Compensated temp. range [°F] [min] |
-40 °F |
Contain batteries |
No |
Country of origin |
MADE IN GERMANY |
Electrical conn. Male/Female |
Male |
Electrical connection |
Deutsch |
Electrical connection size |
4 pin |
Electrical connection standard |
DT04 |
Enclosure rating IP |
IP67 |
High Clipping Level |
94 |
Identical product |
090G7037 |
International Article Number |
5702424614348 |
Low Clipping level |
6 |
Medium temperature range [°C] [max] |
125 °C |
Medium temperature range [°C] [min] |
-40 °C |
Medium temperature range [°F] [max] |
257 °F |
Medium temperature range [°F] [min] |
-40 °F |
Output signal |
Ratio metric |
Overload pressure max. [bar] |
120 bar |
Packing format |
Multi pack |
Pin surface material |
Au |
Pressure connection HEX [mm] |
22 mm |
Pressure connection size |
7/16-20 |
Pressure connection standard |
SAE J1926/2 |
Pressure connection type |
UNF |
Pressure Male/Female |
Male |
Pressure range [bar] [max] |
40 bar |
Pressure range [bar] [min] |
0 bar |
Pressure range [psi] [max] |
580 psi |
Pressure range [psi] [min] |
0 psi |
Pressure reference |
Gauge (relative) |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
Yes |
Quantity per packing format |
24 pc |
Ratiometric of Vsupply [%] [max] |
90 % |
Ratiometric of Vsupply [%] [min] |
10 % |
REACH Candidate List substances |
No |
Response time max. [ms] |
2 ms |
RoHS compliant |
Yes - RoHS ok |
Specification key |
DST P650-2616-C3BD083 |
Supply voltage [V] DC [max] |
5.5 V |
Supply voltage [V] DC [min] |
4.5 V |
Type |
DST P650 |