Thermostats, GX thermostat, Sensor type: Outdoor, 120 A

088L3450

Display type: No display, Application: Ground ice and snow melting

Product details

Gross weight 1 Kilogram
Net weight 1 Kilogram
EAN 5703466149461

 

Application Ground ice and snow melting
China RoHS compliance Out of scope
Description Magnetic Contactor - 40A, 120V
Display (Yes/No) No
Display type No display
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inductive load max 120 A
Number of contactors [pcs] 1 pc
Product description GX thermostat
Product group Thermostats
Resistive load max [A] 120 A
Sensor type Outdoor
Type GX thermostat
UK RoHS compliance Out of scope
Warranty type 2-year product warranty

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality