Thermostats, GX thermostat, Sensor type: Timer box, 100 A
088L3436
Display type: No display, Application: Ground ice and snow melting
Display type: No display, Application: Ground ice and snow melting
Gross weight | 9.07 Kilogram |
Net weight | 9.07 Kilogram |
Volume | 0.983 Cubic decimeter |
EAN | 5715162422342 |
Gross weight | 9.07 Kilogram |
Net weight | 9.07 Kilogram |
Volume | 0.983 Cubic decimeter |
EAN | 5715162422342 |
Application | Ground ice and snow melting |
China RoHS compliance | Out of scope |
Depth [in] | 5 in |
Description | 100A Panel Enclosure 4Hr Timer & 2-3P CS |
Display (Yes/No) | No |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | NEMA 1 |
EU RoHS compliance | Out of scope |
Height [in] | 12 in |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Number of contactors [pcs] | 2 pc |
Product description | GX thermostat |
Product group | Thermostats |
Resistive load max [A] | 100 A |
Sensor type | Timer box |
Supply voltage [V] AC | 120 V |
Type | GX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [in] | 10 in |
Application | Ground ice and snow melting |
China RoHS compliance | Out of scope |
Depth [in] | 5 in |
Description | 100A Panel Enclosure 4Hr Timer & 2-3P CS |
Display (Yes/No) | No |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | NEMA 1 |
EU RoHS compliance | Out of scope |
Height [in] | 12 in |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Number of contactors [pcs] | 2 pc |
Product description | GX thermostat |
Product group | Thermostats |
Resistive load max [A] | 100 A |
Sensor type | Timer box |
Supply voltage [V] AC | 120 V |
Type | GX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [in] | 10 in |