Thermostats, GX thermostat, Sensor type: Ground, 15 A
088L3415
Display type: 2x16-character illuminated display, Application: Asphalt ice and snow melting; Roof frost protection; Ground ice and snow melting
Display type: 2x16-character illuminated display, Application: Asphalt ice and snow melting; Roof frost protection; Ground ice and snow melting
Gross weight | 5.96 Kilogram |
Net weight | 5.96 Kilogram |
EAN | 5703466148907 |
Gross weight | 5.96 Kilogram |
Net weight | 5.96 Kilogram |
EAN | 5703466148907 |
2-pole switch | No |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Battery backup | No |
China RoHS compliance | Out of scope |
Compatible frame system | No |
Contain batteries | No |
Depth [mm] | 76 mm |
Description | GX850M ACP 208-600V |
DIN mounting | Yes |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
Element IP Class | 20 |
EU RoHS compliance | Out of scope |
Height [mm] | 178 mm |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Length [m] | 178 m |
Product description | GX thermostat |
Product group | Thermostats |
Relay switch | 1-pole |
Resistive load max [A] | 15 A |
Sensor failure monitoring | Yes |
Sensor type | Ground |
Standby power consumption [W] [Max] | 3 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 120 V |
Type | GX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 76 mm |
2-pole switch | No |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Battery backup | No |
China RoHS compliance | Out of scope |
Compatible frame system | No |
Contain batteries | No |
Depth [mm] | 76 mm |
Description | GX850M ACP 208-600V |
DIN mounting | Yes |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
Element IP Class | 20 |
EU RoHS compliance | Out of scope |
Height [mm] | 178 mm |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Length [m] | 178 m |
Product description | GX thermostat |
Product group | Thermostats |
Relay switch | 1-pole |
Resistive load max [A] | 15 A |
Sensor failure monitoring | Yes |
Sensor type | Ground |
Standby power consumption [W] [Max] | 3 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 120 V |
Type | GX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 76 mm |
Proposition 65 |
|
Proposition 65 |
|