Heating Mats, LXmat, 12 W/ft², 20 ft², Supply voltage [V] AC: 120
088L3152
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2.0, Mat length [ft]: 10.0, Application: Floor heating
Cable type: Twin conductor, Set accessories: No, Mat width [ft]: 2.0, Mat length [ft]: 10.0, Application: Floor heating
Gross weight | 1.557 Kilogram |
Net weight | 1.542 Kilogram |
Volume | 12.825 Liter |
EAN | 5703466140154 |
Gross weight | 1.557 Kilogram |
Net weight | 1.542 Kilogram |
Volume | 12.825 Liter |
EAN | 5703466140154 |
Application | Floor heating |
Approval | c CSA us |
Approval standard |
CLASS 2872 01 CLASS 2872 81 |
Cable diameter [in] | 0.19 in |
Cable resistance [Ohm] | 60.9 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [ft] | 13 ft |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [sq ft] | 20 ft² |
Current [A] [Max] | 2 A |
Deformation strength [N] | 600 N |
Description | LX Mat 120V, 20 Sq. Ft., 240W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Out of scope |
Flame retardant | Yes |
Heating output [W] | 240 W |
Heating principle | Serial resistive |
Installation temperature [°F] | 23 °F |
Lead free | Yes |
Mat length [ft] | 10 ft |
Mat output [W/ft²] | 12 W/ft² |
Mat width [ft] | 2 ft |
Non operating temperature [°F] [Max] | 212 °F |
Operating temperature [°F] [max] | 149 °F |
Outer sheath | PVC |
Outer sheath colour | Red |
Product description | LX Mat |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 120 V |
Type | LXmat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 20 |
Application | Floor heating |
Approval | c CSA us |
Approval standard |
CLASS 2872 01 CLASS 2872 81 |
Cable diameter [in] | 0.19 in |
Cable resistance [Ohm] | 60.9 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [ft] | 13 ft |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [sq ft] | 20 ft² |
Current [A] [Max] | 2 A |
Deformation strength [N] | 600 N |
Description | LX Mat 120V, 20 Sq. Ft., 240W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Out of scope |
Flame retardant | Yes |
Heating output [W] | 240 W |
Heating principle | Serial resistive |
Installation temperature [°F] | 23 °F |
Lead free | Yes |
Mat length [ft] | 10 ft |
Mat output [W/ft²] | 12 W/ft² |
Mat width [ft] | 2 ft |
Non operating temperature [°F] [Max] | 212 °F |
Operating temperature [°F] [max] | 149 °F |
Outer sheath | PVC |
Outer sheath colour | Red |
Product description | LX Mat |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 120 V |
Type | LXmat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UV Protected | No |
Warranty [Year] | 20 |
Proposition 65 |
|
Proposition 65 |
|