Thermostats, DS8 thermostat, Sensor type: Outdoor, 30 A@277V

088L3045

Display type: No display, Application: Roof frost protection

Product details

Gross weight 1.333 Kilogram
Net weight 1.32 Kilogram
Volume 5.234 Liter
EAN 5703466242568

 

2-pole switch No
Ambient temperature [°F] [max] 185 °F
Ambient temperature [°F] [min] -40 °F
Application Roof frost protection
Approval c CSA us
Certification company C CSA US
China RoHS compliance Out of scope
Colour White
Contain batteries No
Depth [in] 2 3/4 in
Depth [mm] 70 mm
Description DS-8C Controller for snow melting
DIN mounting No
Display (Yes/No) No
Display type No display
Element IP Class NEMA 3R
EU RoHS compliance Out of scope
Frost protection [°F] -40 °F
Height [in] 4 3/4 in
Height [mm] 121 mm
Product description DS8 thermostat
Product group Thermostats
REACH Candidate List substances No
Relay switch 1-pole
Resistive load max [A] 30 A@277V
Sensor type Outdoor
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Type RX thermostat
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [in] 6 1/2 in
Width [mm] 165 mm

 

Proposition 65
WARNING: Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality