Thermostats, DS2 thermostat, Sensor type: Ground, 30 A@240V
088L3044
Display type: No display, Application: Ground ice and snow melting
Display type: No display, Application: Ground ice and snow melting
Gross weight | 1.36 Kilogram |
Net weight | 1.36 Kilogram |
Volume | 5.234 Cubic decimeter |
EAN | 720825511559 |
Gross weight | 1.36 Kilogram |
Net weight | 1.36 Kilogram |
Volume | 5.234 Cubic decimeter |
EAN | 720825511559 |
2-pole switch | No |
Ambient temperature [°C] [max] | 85 °C |
Ambient temperature [°C] [min] | -40 °C |
Ambient temperature [°F] [max] | 185 °F |
Ambient temperature [°F] [min] | -40 °F |
Application | Ground ice and snow melting |
Approval | c CSA us |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Colour | White |
Depth [in] | 2 3/4 in |
Depth [mm] | 70 mm |
Description | DS-2C Small System Automatic Controller |
DIN mounting | No |
Display (Yes/No) | No |
Display type | No display |
Element IP Class | NEMA 3R |
EU RoHS compliance | Out of scope |
Frost protection [°F] | -40 °F |
Height [in] | 4 3/4 in |
Height [mm] | 121 mm |
In scope of WEEE and contain batteries | No |
Product description | DS2 thermostat |
Product group | Thermostats |
Relay switch | 1-pole |
Resistive load max [A] | 30 A@240V |
Sensor type | Ground |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 120 V |
Type | GX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [in] | 7 in |
Width [mm] | 178 mm |
2-pole switch | No |
Ambient temperature [°C] [max] | 85 °C |
Ambient temperature [°C] [min] | -40 °C |
Ambient temperature [°F] [max] | 185 °F |
Ambient temperature [°F] [min] | -40 °F |
Application | Ground ice and snow melting |
Approval | c CSA us |
Certification company | C CSA US |
China RoHS compliance | Out of scope |
Colour | White |
Depth [in] | 2 3/4 in |
Depth [mm] | 70 mm |
Description | DS-2C Small System Automatic Controller |
DIN mounting | No |
Display (Yes/No) | No |
Display type | No display |
Element IP Class | NEMA 3R |
EU RoHS compliance | Out of scope |
Frost protection [°F] | -40 °F |
Height [in] | 4 3/4 in |
Height [mm] | 121 mm |
In scope of WEEE and contain batteries | No |
Product description | DS2 thermostat |
Product group | Thermostats |
Relay switch | 1-pole |
Resistive load max [A] | 30 A@240V |
Sensor type | Ground |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 120 V |
Type | GX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [in] | 7 in |
Width [mm] | 178 mm |
Proposition 65 |
|
Proposition 65 |
|