Thermostats, DS8 thermostat, Sensor type: Outdoor, 30 A@277V
088L3042
Display type: No display, Application: Roof frost protection
Display type: No display, Application: Roof frost protection
Gross weight | 0.242 Kilogram |
Net weight | 0.24 Kilogram |
Volume | 5.244 Cubic decimeter |
EAN | 5703466195864 |
Gross weight | 0.242 Kilogram |
Net weight | 0.24 Kilogram |
Volume | 5.244 Cubic decimeter |
EAN | 5703466195864 |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | DS-824 Rain/Snow Sensor, Controller |
Display (Yes/No) | No |
Display type | No display |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Product description | DS8 thermostat |
Product group | Thermostats |
Resistive load max [A] | 30 A@277V |
Sensor type | Outdoor |
Type | PX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application | Roof frost protection |
China RoHS compliance | Out of scope |
Description | DS-824 Rain/Snow Sensor, Controller |
Display (Yes/No) | No |
Display type | No display |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Product description | DS8 thermostat |
Product group | Thermostats |
Resistive load max [A] | 30 A@277V |
Sensor type | Outdoor |
Type | PX thermostat |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |