Accessories, Connection kits resistive cables Danfoss

088L0010

Repair Kit for TX or GX Cable (Includes: Crimp connector, repair wire, heat shrink tubes)

Product details

Gross weight 0.125 Kilogram
Net weight 0.113 Kilogram
Volume 0.961 Liter
EAN 5703466118566

 

China RoHS compliance Out of scope
Description Repair Kit for TX or GX Cable (Includes: Crimp connector, repair wire, heat shrink tubes)
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 230 mm
Package height [mm] 20 mm
Package width [mm] 320 mm
Packing quantity 1
Product description Crimp ass/repair kit
Product group Accessories
Type Connection kits resistive cables Danfoss
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality