Accessories, Connection kits self-limiting cables Danfoss

088L0008

Splice / Tee Kit, includes one end seal

Product details

Gross weight 0.051 Kilogram
Net weight 0.05 Kilogram
Volume 2.944 Liter
EAN 5703466145104

 

China RoHS compliance Out of scope
Contain batteries No
Description Splice / Tee Kit, includes one end seal
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 230 mm
Package height [mm] 40 mm
Package width [mm] 320 mm
Product description Danfoss T-Connection
Product group Accessories
Type Connection kits self-limiting cables Danfoss
UL evaluated Out of scope

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality