Spare part, IPS 8, Weld flange kit
084H5061
Product Type: Spare part, Used for product: IPS 8, Type designation: Weld flange kit
Product Type: Spare part, Used for product: IPS 8, Type designation: Weld flange kit
Gross weight | 2.075 Kilogram |
Net weight | 2.075 Kilogram |
Volume | 4.68 Liter |
EAN | 5715162131916 |
Gross weight | 2.075 Kilogram |
Net weight | 2.075 Kilogram |
Volume | 4.68 Liter |
EAN | 5715162131916 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included |
bolts Gasket ANSI BW flange ANSI SOC flange |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Refrigerants | R717 |
Type | Spare part |
Type designation | Weld flange kit |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5002 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Parts included |
bolts Gasket ANSI BW flange ANSI SOC flange |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Refrigerants | R717 |
Type | Spare part |
Type designation | Weld flange kit |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5002 |