AME 855, Supply voltage [V] AC: 24, 80.00 mm

082G3510

AME 855 24V

Product details

Gross weight 16.5 Kilogram
Net weight 12 Kilogram
Volume 164.164 Liter
EAN 5702425112331

 

Actuator speed [s/mm] 2 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
China RoHS compliance Out of scope
Closing force [N] 15000 N
Contain batteries No
Control signal type Modulating/3-point
Description AME 855 24V
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Media temperature [°C] [Max] 130 °C
Power consumption [W] 50 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 3f3d3a33-d139-4559-9ddb-a5339d830e84
SCIP dossier product name AMV(E) 65x/685/855 2
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Stroke [mm] 80 mm
Supply voltage [V] AC 24 V
Type AME 855
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality